有关基于软件包的许可证模型的完整说明,请单击此处

返回mapp CNC主页,请单击此处

高级版

  • 包括所有mapp CNC技术功能
  • 一个路径控制轴组
  • 每个目标系统都需要许可证
  • 超过4个路径控制轴需要TG加密狗的军民两用许可证

旗舰版

  • 包括所有mapp CNC技术功能
  • 无限数量的路径控制轴组
  • 每个目标系统都需要许可证
  • 超过4个路径控制轴需要TG加密狗的军民两用许可证
物料号 描述
1TCMPROBCNC.10-01 License for mapp Robotics and mapp CNC 4-axis "Premium" package, includes one axis group with up to four path-controlled axes. mapp Axis "Premium" functionality for path-controlled axes is included. One license per target system is required.
1TCMPROBCNC.20-01 License for mapp Robotics and mapp CNC 4-axis "Ultimate" package, includes any number of axis groups supported by the system with up to four path-controlled axes. mapp Axis "Ultimate" functionality for path-controlled axes is included. One license per target system is required.
1TGMPROBCNC.10-01 License for mapp Robotics and mapp CNC 4+ axes "Premium" package, includes one axis group with any number of system-supported, path-controlled axes. mapp Axis "Premium" functionality for path-controlled axes is included. One license per target system is required. This license is subject to the dual-use export restrictions of EU Regulation (EC) 428/2009.
1TGMPROBCNC.20-01 License for mapp Robotics and mapp CNC 4+ axes "Ultimate" package, includes any number of system-supported axis groups with any number of system-supported path-controlled axes. mapp Axis "Ultimate" functionality for path-controlled axes is included. One license per target system is required. This license is subject to the dual-use export restrictions of EU Regulation (EC) 2021/821.

请选择国家和语言

B&R Logo