描述
Safe drive applications can be easily programmed using PLCopen-compatible function blocks from B&R with SafeDESIGNER in Automation Studio.
This allows the implementation of safety levels up to Cat. 4 / PL e / SIL 3.
This allows fixed wiring to be replaced by safe data transfer via the existing machine bus system. Flexibly configured or programmed safety behavior can be adapted optimally to various safety situations.
Safe Operating Stop, Safely Limited Speed and Safe Homing are important functions for a safe machine.
Learning objectives and content
- Operating principle of safe motion control
- Setting up and configuring safe axes
- SafeMOTION safety functions
- Using openSAFETY function blocks
- Integrated diagnostics functions in SafeDESIGNER
- Overview of homing modes
- Commissioning and maintenance
- Automation Help and user's manuals
Documents provided
![]() |
先决条件
SEM210 – Automation Studio培训:基础
Automation Studio用于对所有贝加莱控制器组件进行配置和编程。核心主题包括所有产品组的概览,控制器的初始调试,运行环境的功能理解以及集成配置和诊断选项的使用。
- 贝加莱公司介绍
- 贝加莱经营理念和产品
- 使用Automation Studio
- 使用集成帮助系统
- 建立控制器在线连接
- 控制器初始化安装
- 开发硬件配置
- 使用文本和表格编辑器
- Automation Runtime提供的功能和选项Automation Runtime是运行在所有贝加莱控制器上的操作系统。
- Automation Runtime配置选项
- 控制器运行和引导行为
- 使用集成诊断选项
- 可用的编程语言概述
![](/fileadmin/SEM210-941fdd63.jpg)
SEM415 – Training: Integrated motion control: mapp Axis
The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.
The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.
Learning objectives and content
- The concept behind the B&R drive solution
- Wiring and diagnostics
- Navigating in Automation Help
- Testing environments and commissioning
- Control concepts and autotuning
- Simulation options for a drive
- Preparing of information for support requests
- mapp Technology – Motion control: Basic functions
- PLCopen – Motion control: Basic functions
- Programming motion sequences
- PLCopen state diagram
- Error handling in the application
Documents provided
![]() |
SEM515 – Automation Studio Training: Integrated safety technology with mapp Safety
Integrated safety technology offers considerable advantages over hard-wired safety technology. The main focus is to make the safety technology in the machine expandable and easy to maintain. Integrated safety technology offers the following benefits: See Product page for integrated safety technology
B&R safety technology is now fully integrated into mapp Technology. mapp Safety makes it easier than ever to create, maintain and troubleshoot safety applications. In addition, mapp Safety automatically communicates with other mapp components, such as the user role and audit systems.
Learning objectives and content
- Introduction to "Smart Safe Reaction"
- mapp Safety concept
- Configuring the safety application in Automation Studio
- Configuring the safety application in SafeDESIGNER SafeDESIGNER is a feature in Automation Studio to create and configure safety applications.
- Safety principles
- Getting to know the safety functions
- Programming simple safety applications
- Integrating the safety application into the functional application
- Commissioning and testing a safety application
- Service and diagnostics of safety applications
Documents provided
![]() | TM515 - Programmierung und Inbetriebnahme von Sicherheitsapplikationen mit mapp Safety |
模块号
SEM545.2
立即注册 有关定价信息,请联系您的销售代表
活动地点
B&R Ratingen
Oberhausener Straße
40472 Ratingen
德国
组织者
B&R Ratingen
Oberhausener Straße
40472 Ratingen
德国
电话:
+49 / 211 157 780 - 0
其它信息
从: 03/18/2025
开始: 09:00
至: 03/19/2025
结束: 16:30
预订状态:
持续时间:
2 天
语言: 德语