For a full description of the package-based license model, Click here.

To return to the mapp Safety main page, Click Here

Starter

  • 1 SafeDOMAIN
  • Up to 5 SafeNODEs
  • Select SafeMOTION functions: STO, SS1, SBC
  • No license required

Free of charge

Premium

  • Multiple SafeDOMAINs
  • Up to 280 SafeNODEs per SafeDOMAIN
  • All SafeMOTION functions
  • License required per target system

Recommended

Ultimate

  • Includes all Premium package functionality
  • SafeROBOTICS
  • PROFIsafe gateway
  • License required per target system
Malzeme numarası Açıklama
1TCMPSAFETY.10-01 License for mapp Safety "Premium" package. One license per target system is required. The package supports all essential functions without limitation in size or SafeMOTION range of functions, i.e. - Support of multiple SafeDOMAINs - Up to 280 SafeNODEs per SafeDOMAIN (e.g. SafeLOGIC controllers, SafeIO modules, SafeMOTION axes, openSAFETY 3rd-party devices) - Full SafeMOTION range of functions All essential technology libraries and functions are included. Only the following functions require the mapp Safety "Ultimate" license and are therefore NOT included in the mapp Safety "Premium" package: - SafeROBOTICS functions - PROFIsafe gateway functions - Customized functions Restrictions due to general system limits, caused for example by network or CPU performance of the products used, must be taken into account.
1TCMPSAFETY.20-01 License for mapp Safety "Ultimate" package, one license per target system is required. With the mapp Safety "Ultimate" package, the full range of functions of mapp Safety can be used without restriction, i.e. the following functions exclusive to "Ultimate" are also available in addition to the range of functions of the mapp Safety "Premium" package: - SafeROBOTICS functions - PROFIsafe gateway functions - Customized functions Restrictions due to general system limits, caused for example by network or CPU performance of the products used, must be taken into account.

Lütfen ülke ve dil seçin

B&R Logo