Key modules with B&R's patented illuminated ring keys are the perfect complement to B&R's operator panels.
They enable quick access to important functions.
The key modules can be placed directly next to a panel or at a remote operating location.
Simple integration into the control system is handled via X2X Link.
Each button can be illuminated with up to 4 different colors. Highly visible colors that can be controlled individually ensure safe and intuitive operation. Keys are individually labeled using slide-in labels.
![](/fileadmin/4XP0000.EX-K74_Schr%C3%A4gansicht-395c579d.jpg)
![](/fileadmin/Tastenmodule_transparent_schwarz_2-2a1f7802.jpg)
Keypad modules
Accessories
![](/fileadmin/Tastenmodule_transparent_wei%C3%9F_3-c6987262.jpg)
Advantages of B&R illuminated key rings
- Outstanding signal effect
- Completely even distribution of light around the illuminated ring
- Hygienic, no edges, indentations or grooves where dirt can collect
- Up to 4 colors for illumination
- Flexible key labeling using slide-in labels
Customized design
Within the framework of a customized development, keyboards can be adapted to customer requirements with regard to the number, labeling and illumination of keys as well as the fieldbus interface and installation situation.
A customized panel overlay can be designed in just a few minutes using the B&R Panel Designer B&R Panel Designer.
![](/fileadmin/x2x_design_02-9fbc94ab.jpg)