To guarantee an absolute flawless final product, it is a must that testing and quality control procedures are automated with cutting edge technologies.
With B&R, it is possible to obtain the highest quality assurance without compromising productivity. In a demanding market as the automotive industry, testing and quality control cannot be sub estimated in order to avoid wide range recalls and post-sales quality review. Not only must the quality of the products be assured, but also the quality of the processes as well.
With B&R, systems diagnostics and predictive maintenance ability are seamless and easily operated.
Quality assurance with an integrated vision system
B&R offers an intelligent and flexible vision portfolio consisting of cameras, lenses, lighting equipment and software. Seamless integration in the B&R control system enables synchronous data exchange throughout the entire system. The image processing functions are easy to configure and applications can be created without much programming effort.
Powerful image processing with the Automation PC 910
Equipped with the best technology on the market, including the latest generation of Intel® Core™ i-series processors, the Automation PC 910 is the perfect choice for your most ambitious applications. USB 3.0 ports provide a perfect connection for integrating vision systems. Its modular design allows the Automation PC 910 to be customized perfectly to the demands of any application.
Advanced system diagnostics via the Web
With the latest version of the System Diagnostics Manager (SDM), B&R has added a range of powerful new diagnostic functions to an already impressive portfolio. The user profits not just from being able to access information about system hardware and software from anywhere in the world, but also from ready-made diagnostic applets that can be easily integrated directly into applications.
Since all service functions necessary for a machine or system are already integrated in the System Diagnostics Manager, it can be launched from any PC without any installation whatsoever. The only requirement is a conventional Web browser. The appearance of the System Diagnostics Manager can also be individually customized to match the look and feel of the machine or systems manufacturer using it.
Many different diagnostic options
In addition to being able to quickly access current drive values – for example, speed, position, enable status or the status of onboard inputs – the axis error list also provides information in table form about errors that are still pending as well as those that have already been acknowledged. SDM can also be used to easily access and operate drive-integrated oscilloscopes. Being able to check the current status of I/O channels on every bit of hardware with an integrated I/O viewer means that machine and system commissioning is easier than ever. The time-consuming process of testing I/O points using electrical wiring is now a thing of the past.
System dump makes support even easier
During servicing, all data in the System Diagnostics Manager can be loaded from the controller and saved to a file with a simple click of the mouse. This makes it possible for difficult service cases to be analyzed offline by a 2nd level support team. For machine manufacturers, this opens up totally new dimensions for handling maintenance and service claims.
Durum İzleme
Makine ve sistem arızalarının oluşmadan önce öngörülbilmesi, maliyetleri düşürür ve kullanılabilirliği artırır. B&R'dan gelen durum izleme modülleri, servis çalışmalarına ihtiyaç duyulabileceği durumları hassas bir şekilde tespit eder ve yapılandırmak son derece kolaydır. Bu modüllerin tümü X20 kontrol sistemi serisinin bir parçasıdır ve bu nedenle sınırlama olmaksızın herhangi bir kontrol topolojisinde kullanılabilir. Bu modüllerin bir özelliği, modülün hemen üzerinde, yerel olarak titreşim analizi yapmasıdır. Tamamen işlenmiş sonuçların elde edilmesi, entegrasyonun zaman ve maliyetini minimuma indirir. Bu sonuçlar, aynı zamanda mevcut sistemlerin maksimum verimlilikle optimize edilmesine olanak tanıyan sistem mekaniği hakkında ayrıntılı bilgi sağlar.
- Önleyici bakım
- Basit yapılandırma
- X20 kontrol sisteminin bir parçası
- Modülde yerel olarak analiz yapılması
- Süreçlerin optimizasyonu