Açıklama

The B&R drive solution provides flexible, high-performance tools for coupling drives electronically. This makes it possible to implement highly dynamic, synchronous couplings for linear and non-linear movements.
High-performance drive control solutions from B&R ensure that coupled movements are performed with the highest degree of precision.

Their use is simplified by the use of PLCopen-compliant mapp Motion components, making it quick and easy to implement drive couplings.

Learning objectives and content

  • Basics of axis couplings
  • Basics of axis groups
  • Using virtual axes
  • Linear coupling and dynamic phase shift
  • Creating and using electronic cams
  • Structure and functionality of the cam automat
  • Overview of the different types of compensation gears
  • Implementation and modification using mapp function blocks
  • Diagnosis of couplings
  • Exercises and examples

Documents provided

TM417 – Achskopplungen mapp Axis

Ön koşullar

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
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
SEM415 – Training: Integrated motion control: mapp Axis

The B&R drive solution provides flexible, high-performance tools for controlling drives. These solutions are configured, put into service and diagnosed using Automation Studio.
A variety of drive components and functions are available.

The use of PLCopen-compliant mapp Motion components allows them to be seamlessly integrated into the machine application.

Learning objectives and content

  • The concept behind the B&R drive solution
  • Wiring and diagnostics
  • Navigating in Automation Help
  • Testing environments and commissioning
  • Control concepts and autotuning
  • Simulation options for a drive
  • Preparing of information for support requests
  • mapp Technology – Motion control: Basic functions
  • PLCopen – Motion control: Basic functions
  • Programming motion sequences
  • PLCopen state diagram
  • Error handling in the application

Documents provided

TM400 – Übersicht Antriebstechnik

TM415 – Grundlagen mapp Axis

TM416 – Programmierung mapp Axis

Model numarası

SEM417.2

Şimdi kayıt ol Fiyat bilgisi için lütfen satış temsilcinizle iletişime geçin.

Etkinlik konumu

B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
İsviçre

Organizatör

B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
İsviçre

Telefon:
+41 / 52 72856 - 00

Ek bilgi

Kimden: 06/26/2025
Başla: 09:00


Kime: 06/27/2025
Son: 17:00


Süre: 2 Günler

Dil: Almanca