Get ready for the future of software development. The B&R software platform offers agility and support throughout the entire life cycle of your project. Modular, reusable design, collaboration from concept to commissioning and beyond.

Automation Studio
Automation Runtime
Automation Net/PVI

One software for the entire B&R portfolio.

Design

Co-creation from the start with simulation.

Build

Transform concepts into solutions with open, scalable technology.

Operate

Collaboration for expanded service and maintenance.

01 Communication

01 Communication

  • All devices networked via POWERLINK to form a complete, synchronous system POWERLINK
  • Simple, controlled access to machine data with OPC UA
  • Seamless integration of fieldbus devices
  • External databases linked directly to the machine
02 Project management

02 Project management

  • Investment protection through software reusability
  • Complete integration of all B&R products yet also open to those from other manufacturers
  • Source control system for assured access to defined development versions
03 Programming

03 Programming

  • Compatibility with IEC 61131-3 languages, CFC and ANSI C
  • Object-oriented programming in C++
  • Extensive technology libraries
  • Integration of code from third-party applications
  • Access to all PLCopen function blocks
04 Diagnostics & Remote maintenance

04 Diagnostics & Remote maintenance

  • Comprehensive and integrated diagnostic functions
  • Graphical analysis of machine states
  • Web-based diagnostics with System Diagnostics Manager

05 Drives & Motion control

05 Drives & Motion control

  • Uniform programming – from stepper motors to servo drives
  • Easy access with standardized PLCopen integration
  • Comprehensive support from configuration to commissioning
  • One homogeneous system from single-axis to CNC and robotics applications CNC & Robotics

06 Safety

06 Safety

  • Uniform view of safe I/O data in the standard and safety application
  • No impact of functional changes on the safety application
  • Safety during programming through the use of certified PLCopen function blocks
  • Fieldbus-independent safety technology with openSAFETY openSAFETY

07 Operation & Monitoring

07 Operation & Monitoring

  • Integrated HMI application – from small displays to entire SCADA packages
  • Machine visualization on a controller – local, remote or virtual
  • Multilingual applications using Unicode

08 Control

08 Control

  • Complete integration of control, HMI, motion and safety technology
  • Software compatibility across all hardware platforms
  • Dynamic updating of plant components
  • Decentralized hardware, local data management

Välj land och språk

B&R Logo