Materialnummer Beskrivning
X20cCM0985-1 X20 digital and analog mixed module, coated, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution, 3 analog inputs, 5 A / 1 A AC, 16-bit converter resolution, additional software functionalities, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately!
X20cCM4810 X20 analog input module, coated, for vibration measurement and analysis of condition monitoring tasks, 4 IEPE analog inputs, 51.5625 kHz sampling frequency, 24-bit converter resolution
X20cCMR011 X20 cabinet monitoring module, coated, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data
X20cDS438A X20 digital signal module, coated, 4x IO-Link master V1.1, 4 digital channels configurable as inputs or outputs, 3-wire connections, NetTime function

Välj land och språk

B&R Logo