Beskrivning
Once a machine has been delivered, it must be maintained by the machine manufacturer or end user. Various factors can cause errors and machine downtime. The diagnostics optionsLED status indicators, System Diagnostics Manager and the Runtime Utility Center are used for diagnostics in the control environment. Automation Studio is not covered in this seminar. If diagnosis with Automation Studio is required, it is recommended to attend seminar "SEM920.3 - Training: Diagnostics and service with Automation Studio" available in the control environment or on the B&R control system can be used to gain a quick overview. The B&R website and the user's manuals provide valuable information.
Objectives and content
- B&R system overview and topologies
- Typical sources of errors on machines
- Serial numbers and model numbers
- Maintenance guidelines for B&R systems
- Ordering replacement parts and contacting the manufacturer
- System Diagnostics Manager
Saving the system dump and logger - Runtime Utility Center
Backing up and restoring CompactFlash
Online connection and instruction lists - Module replacement and documentation
- B&R website functions
- Exercise examples and their application
Documents provided
Modellnummer
SEM920.2
Anmäl dig nu Kontakta din säljare för prisinformation
Event plats
B&R Ratingen
Oberhausener Straße
40472 Ratingen
Tyskland
Organisatör
B&R Krefeld
Kimplerstraße
47807 Krefeld
Tyskland
Telefon:
+49 / 2151 3334 - 5
Ytterligare information
Från: 2024-11-19
Start: 09:00
Till: 2024-11-20
Slut: 16:30
Bokningsstatus:
Varaktighet:
2 Dagar
Språk: Tyska