Beskrivning
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
Modellnummer
SEM210.2
Anmäl dig nu Kontakta din säljare för prisinformation
Event plats
B&R Ratingen
Oberhausener Straße
40472 Ratingen
Tyskland
Organisatör
B&R Krefeld
Kimplerstraße
47807 Krefeld
Tyskland
Telefon:
+49 / 2151 3334 - 5
Ytterligare information
Från: 2024-10-01
Start: 09:00
Till: 2024-10-02
Slut: 16:30
Bokningsstatus:
Varaktighet:
2 Dagar
Språk: Tyska