Описание

B&R drive solutions are configured, put into operation and diagnosed in Automation Studio. Uniform software interfaces compliant with PLCopen make it easy to program and combine a variety of different drive components in the machine.

  • The components of a mechatronic drive solution
  • Configuring the B&R drive solution
  • The testing environment for commissioning a drive
  • Using diagnostic tools
  • mapp technology concept
  • PLCopen-compliant basic functionsPLCopen is a vendor-independent organization in the field of industrial control technology. They develop standards intended to increase the efficiency of application development and lower the maintenance costs of associated software. (Source: translated from the German version of the PLCopen entry in Wikipedia)
  • Structured programming of axis movements
  • Simulation options
  • Creating a sample application
  • Control concept, settings and autotuning

Предоставляемые документы

TM400 – Introduction to Motion Control

TM400 - Introduction to Motion Control

Learning objectives and content

  • Core aspects of a mechatronic drive solution
  • The basic requirements of a drive system
  • Electric motors
  • Position encoders
  • Inverters
  • Drive mechanics and power transmission
  • The B&R drive solution
  • Typical topologies, product overview, software access and decision-making guidelines
  • Introduction to the topic of drive sizing
  • TM400TRE.434-GER
  • TM400TRE.434-ENG
TM410 – Working with Integrated Motion Control

The entire B&R motion control product line is fully integrated in Automation Studio. The drive configuration, programming, commissioning and diagnostics can therefore all be performed using a single tool. A high-performance simulation environment extends the many functions that are available.

Objectives and content

  • Understanding drive hardware and software
  • Adding and configuring drives in Automation Studio
  • Components of the motion control system
  • Commissioning and diagnostics environment
  • Command interface
  • Parameter management
  • Recording drive data in real time
  • Determining control parameters using autotuning
  • Commissioning preparations
  • Drive and motor simulation

Description

Model Number

TM410 – Working with Integrated Motion Control

TM410TRE.40-GER

TM410TRE.40-ENG

TM440 – Motion Control: Basic Functions

PLCopen-compliant standard libraries are used to program drive functions. The included function blocks can be used for all B&R drive components.

Objectives and content

  • Introduction to the mapp technology concept
  • Using the MpAxis configuration
  • Integration in the control project
  • Switch on the controller, homing, perform base movements.
  • Overview of PLCopen standard and PLCopen state diagram
  • Overview of drive states, error evaluation and diagnostics
  • Configuration of axis factor and axis period
  • Saving and loading the drive configuration
  • Status evaluation in the application program
  • Transferring setpoint values cyclically
  • Overview of the ACP10_MC library

Name

Model number

TM440 – Motion Control: Basic Functions

TM440TRE.42-GER

TM440TRE.42-ENG

TM450 – ACOPOS: Control Concept and Configuration

The controllers integrated in an ACOPOS drive have a large number of configuration and optimization options. Maximum control quality can be achieved if ideal controller parameter values are configured. This training module provides an overview of how this is done.

Objectives and content

  • The basics of closed-loop control
  • Description of setpoint generator, position controller, speed controller and current controller
  • Calculating parameters for speed and position controllers
  • Procedure for setting parameters
  • Determining control parameters using autotuning
  • Saving the calculated controller parameters

Name

Model number

TM450 – Motion Control Concept and Configuration

TM450TRE.42-GER

TM450TRE.42-ENG

TM460 – Initial Commissioning of Motors

Before a motor can be used, the respective power electronics must first be checked for compatibility. Only then can the data required to configure the drive system be entered and calculated. This process is then completed by commissioning the motor.

Learning objectives and contents

  • Selection criteria and compatibility of components
  • Preparation and information regarding installation
  • Parameter identification and configuration
  • Motors, encoders, temperature sensors and holding brake
  • Calculating the commutation offset - Phasing
  • Entering the temperature characteristic curve
  • Encoder configuration
  • Configuring the holding brake
  • Commissioning checklist for the individual components
  • Examples and exercises

Name

Model number

TM460 – Initial Commissioning of Motors

TM460TRE.00-GER

TM460TRE.00-ENG

Требуется

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

Артикул

SEM410.3

ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.

Место проведения мероприятия

B&R HQ: Shanghai / 上海
No. 487 Tianlin Road, Xuhui D.
200233 Shanghai / 上海
Китай

Организатор

B&R HQ: Shanghai
No. 487 Tianlin Road
200233 Shanghai
Китай

Телефон:
+86 / 21 54644800

Дополнительная информация

С: 09.12.2024
Начало: 09:00


По: 11.12.2024
конец: 15:00


Свободные места:
Продолжительность: 3 День

Язык: Китайский