Описание
Machine vision is an important tool for the optimization and automatic control of production processes. This can be achieved quickly using B&R vision products, integrated image processing functions and the POWERLINK bus system.
This training is not suitable for people who are sensitive to light due to the increased effect of light that occurs.
Learning objectives and content
- B&R machine vision portfolio
- Hardware implementation and configuration
- Image acquisition and interpretation of the results
- Relationship between light, optics and sensor technology
- Vision functions (integrated image processing functions) - Configuration, practical use and areas of application
- mapp Vision HMI application (configuration interface)
- Synchronization of vision hardware with the POWERLINK bus system
Documents provided
Требуется
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
Артикул
SEM1610.3
ОСТАВИТЬ ЗАЯВКУ Для получения информации по цене, пожалуйста, свяжитесь с нашими специалистами по продажам.
Место проведения мероприятия
B&R Paris
1 rue Christian Doppler
Parc Farraday
77700 Serris
Франция
Организатор
Automation Academy France
6 allée Iréne Joliot-Curie
69800 Saint-Priest
Франция
Телефон:
+33 / 4 72793850
Дополнительная информация
С: 07.10.2024
Начало: 09:00
По: 09.10.2024
конец: 15:00
Продолжительность:
3 День
Язык: Французский