For a full description of the package-based license model, Click Here

To return to the mapp Trak main page, Click Here

Starter

  • Basic and advanced mapp Trak functions, only with ACOPOStrak simulation on APC target system
  • No license required

Free

Premium

  • Basic and advanced mapp Trak functions with ACOPOStrak hardware or simulation
  • License required per target system

Recommended

Ultimate

  • Includes all Premium package functionality
  • Advanced shuttle coordination functions
  • License required per target system
Número do material Descrição
1TCMPTRAK.10-01 License for mapp Trak Premium package, includes basic functions for controlling an ACOPOStrak system. One license per target system is required.
1TCMPTRAK.20-01 License for mapp Trak "Ultimate" package, includes all functions for controlling an ACOPOStrak system. One license per target system is required.

Por favor escolha o país e o idioma

B&R Logo