![](/fileadmin/1331004070991-de-html-1.0.jpg)
B&R I/O systems are versatile and easy to use. With IP20 and IP67 protection, this is true in any combination, both inside and outside the control cabinet. And they also support all standard fieldbus systems. Complete flexibility regarding topology makes it possible for the I/O system to be optimally adapted to the machine. Standard I/O can be mixed with safe I/O, and decentralized intelligence is embedded in the I/O system so that things like condition monitoring can be easily implemented.
![](/fileadmin/1331004070861-de-html-1.1.jpg)
Inside the control cabinet
The very compact X20 system offers a wide range of different modules and is especially efficient to wire and maintain thanks to its 3-slice design.
![](/fileadmin/1331004071148-de-html-1.1.jpg)
Outside the control cabinet
The X67 system is compatible with the X20 system and can be combined with it as needed. In addition, the IP67 protection makes them especially well-suited for harsh environmental conditions.
![](/fileadmin/1338868278804-de-html-1.0.jpg)
Directly integrated valve manifolds
The XV System allows valve terminals to be directly integrated in the I/O network. This results in fewer I/O modules and less wiring, which also reduces machine manufacturing costs.