Automation Panel - Hygienic stainless steel design, swing arm

Perfect and consistent hygienic design - Stainless steel - Operator panels

In addition to standard operator panels, B&R also offers devices that meet the requirements unique to specific industries.
Especially in the beverage, foodstuffs, pharmaceutical and packaging industries, systems must meet stringent requirements with respect to hygiene, robustness and reliability. The special construction of B&R's products ensures that they do.

B&R stainless steel panels feature a hygienic design and use especially resistant materials such as smooth stainless steel, a high-quality polyester overlay and special sealing materials.

Highlights

  • Stainless steel material 1.4301, smoothed surface
  • IP69K protection (front)
  • Projected capacitive multi-touch or analog resistive single-touch screens
  • Displays from 15" XGA to 24" Full HD
  • Shatter protection
  • Glove operation possible
  • Unique sealing system eliminates gaps
  • Swing arm - Flexible installation on top or bottom
  • Connections for DVI, SDL, SDL3, SDL4, Panel PC
Panels
Link modules
Accessories

Touch screen - Swing arm panels - Safe and intuitive

The stainless steel swing arm panels are equipped with multi-touch or single-touch screens. These are easy and intuitive to use. Operational security is increased by ensuring that only sensible options are displayed on the screen. As a result, the possibility of error is kept to a minimum. The application determines which operating states are available for selection. This helps the user confidently navigate step-by-step through more complex procedures. The touch screens themselves have a smooth surface so that their integration in the operator panel allows them to continue meeting strict hygienic requirements.

The dimensions of the Automation Panels were designed to make it especially sleek. This means that additional handles are not necessary. A protected rear USB interface is a standard feature. A standard swing arm system can also be installed there.

Illuminated ring keys

All integrated B&R illuminated ring keys can be illuminated in several colors and individually labeled with symbols, numbers or text.

Customized design

The hygienically designed panels can be specifically and individually adapted to meet all of these challenges.
Their external appearance can also be designed per customer request using B&R Panel Designer.

Diagonal

Resolution

Touch screen

Illuminated ring keys

RFID

Emergency stop

15"

XGA

Analog resistive

No

No

No

15.6"

HD

Projected capacitive

Yes

Yes

Yes

18.5"

HD

Projected capacitive

No

No

No

18.5"

HD

Projected capacitive

Yes

Yes

Yes

19"

SXGA

Analog resistive

No

No

No

21.5"

Full HD

Projected capacitive

Yes

Yes

Yes

24"

Full HD

Projected capacitive

No

No

No

Wybierz kraj i język

B&R Logo