The overview serves as orientation for the short names of B&R standard seminars and their relationships. Both in-person training and distance learning are offered. In the overview, reference is made to the in-person seminars. In many cases, however, an equivalent distance learning offer exists.
Select your learning path. Follow the arrows from left to right. This results in the selection and sequence of the required seminars. For distance learning offers, "SEM" can be replaced by "SRL" (e.g. SEM210 = SRL210)
Not all seminars are offered at all B&R subsidiaries. The following is an overview of all local offers:
Open-loop control, closed-loop control
- Programming and configuration in Automation Studio
- Commissioning and diagnostics of the control system
- Software development with IEC 61131 - Programming languages
- Using and creating libraries
- Communication on the controller
- Data management and alarming on the controller
- The basics of closed-loop control
Drive technology for single-axis and multi-axis applications
- The concept behind the B&R drive solution
- Commissioning and control loop optimization
- PLCopen and integration of mapp technology
- Single-axis applications
- Electronic gears and cams
Drive technology for path-controlled movements - Robotics
Track technology, flexible transport systems - ACOPOStrak, SuperTrak
- The basics of B&R track technology
- System and software concept
- Executing various movements in the simulation
- Dimensioning a track
- Commissioning and diagnostics
Control engineering for mechatronic systems - Temperature, hydraulics, winders
- The basics of closed-loop control
- Temperature control
- Hydraulic applications
- Closed-loop tension control
Safety technology, safe motion control
HMI
- Development and configuration of integrated HMI applications
- Localization, unit switching and user management
- Processing events and implementing dynamic objects
Machine vision, image processing
Modeling and simulation
- The basics of visualization and simulation for industrial control technology
- MapleSim and Functional Mock-up Interface (FMI)
- Automation Studio Target for Simulink
- Virtual commissioning with industrialPhysics
Connectivity with OPC UA
Process control
Diagnostics and service for control systems
- Selection and design of components in the X20 system
- Strategy for the targeted use of diagnostic tools
- Diagnostics with and without software
- Procurement of replacement parts and module replacement
- Working on existing projects and monitoring process variables