Single-axis positioning made easy
Applications for the positioning of individual axes are quick and easy to develop using mapp Axis. It provides practical, user-friendly access and ready-made software components for creating applications.
Implement your projects faster
![](/fileadmin/ABB_picto_48x48_04_arrows_multidirectional_0129-96d1afb9.jpg)
Be independent
mapp Axis is open, hardware-independent and fully compatible with DS402 and PLCopen.
![](/fileadmin/ABB_picto_48x48_13_time_efficiency_0509-43b63e2e.jpg)
Save time
Prefabricated software components make developing motion control applications easier than ever before.
![](/fileadmin/KPI_OEE_RGB-74285820.jpg)
Experience maximum performance
Control algorithms with 50 µs enable highly precise synchronization and virtual sensors.
![](/fileadmin/RGB_Modeling_and_simulation-90cfc1a4.jpg)
Use the Digital Twin
Extensive simulation options facilitate both development and commissioning.
POWERLINK-DS402 drives are also supported
mapp Axis supports all B&R drives and DS402-compliant drives from third parties with a POWERLINK interface. Developers program DS402 drives in the same way as B&R drives: using mapp technology or PLCopen function blocks. The drives are also incorporated into the automation project in the same way as B&R drives. To make this possible DS402 drives must comply with the generally applicable "CAN in Automation" standard in accordance with IEC 61800-7-201.
![](/fileadmin/Motion_PLCopen_Topo-ef531033.jpg)