The B&R KCF Editor can be used as a simple alternative to B&R Key Editor. This tool also allows function keys and LEDs to be adapted to the application software. Unlike the B&R Key Editor, operation takes place in a simple Windows dialog box instead of on a visual representation of the device. This makes it possible to use the B&R KCF Editor for devices that are not yet supported by the B&R Key Editor. The B&R KCF Editor is a portable application and can be launched on the target device without prior installation (directly from a USB flash drive, for example). An installed ADI driver is required to use the software's full range of functions.

  • Features
  • Configuration of normal keyboard keys (A, B, C, etc.)
  • Special key functions (change brightness, etc.)
  • Assignment of functions to LEDs (HDD access, power, etc.)
  • 4 assignments possible per key (using layers)
  • Configuration of the panel locking time when connecting multiple Automation Panel devices to B&R PCs.
  • Exporting and importing configurations (INI files)
  • Saving configurations as a report (text file)
  • Additional features if the B&R KCF Editor is executed on the target deviceThe ADI driver must be installed on the B&R PC to use these features.
  • Panel and key detection
  • LED test
  • Configuration uploads/downloads

国と言語を選ぶ

B&R Logo