![](/fileadmin/1445045675763-de-html-1.0.jpg)
Thanks to machinery directives in the EU and similar legal regulations in other parts of the world, the safety functions in automation components are becoming increasingly important. The ACOPOS P3 provides a whole range of safety functions that satisfy SIL 3 / PL e / Cat 4 requirements. The new Safely Limited Torque (SLT) function can be used to monitor a defined torque threshold for violations.
Integrated safety functions:
STO | Safe Torque Off |
STO1 | Safe Torque Off One Channel |
SOS | Safe Operating Stop |
SS1 | Safe Stop 1 |
SS2 | Safe Stop 2 |
SLS | Safely Limited Speed |
SMS | Safe Maximum Speed |
SBC | Safe Brake Control |
SDI | Safe Direction |
SLI | Safely Limited Increment |
SLP | Safely Limited Position |
SMP | Safe Maximum Position |
SLA | Safely Limited Acceleration |
RSP | Remanent Safe Position |
SBT | Safe Brake Test |
SLT | Safely Limited Torque |
Safe Homing |