8LS motors

8LS motor

Connections

Cables

Power line cross section 2)

Cable extension

Assembled specifically for

Servo drives 3)

Type

Type

Connector size

Power connection

speedtec

Size 1.0

8CMxxx.12-0 1)

0.75 mm²

---

8V1010.xxx-2

8V1016.xxx-2

8CMxxx.12-1 1)

1.5 mm²

8BCMxxxx.11140-01)

8V1022.xxx-2

8V1045.xxx-2

8V1090.xxx-2

8CMxxx.12-3 1)

4 mm²

8BCMxxxx.13140-01)

8V1180.xxx-2

8V1320.xxx-2

Size 1.5

8CMxxx.19-3 1)

8BCMxxxx.13250-01)

8CMxxx.12-5 1)

10 mm²

8BCMxxxx.15250-01)

8V1640.xxx-2

8V128M.xxx-2

Encoder connection

EnDat 2.1

speedtec

Size 1.0

8CExxx.12-1 1)

---

8BCExxxx.11120-01)

---

EnDat 2.2

Series 615

---

8BCFxxxx.1221B-0 1)

8BCFxxxx.12230-01)

Resolver

speedtec

Size 1.0

8CRxxx.12-1 1)

8BCRxxxx.11120-01)

Hybrid connection 4)

speedtec

Size 1.0

8CHxxx.12-1 1)

1.5 mm²

8ECHxxxx.11140-01)

8V1010.xxx-2

8V1016.xxx-2

8V1022.xxx-2

8V1045.xxx-2

8V1090.xxx-2

8CHxxx.12-3 1)

4 mm²

8ECH0015.13140-01)

8V1180.xxx-2

8V1320.xxx-2

1)xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
2)The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
3)It may be necessary to adapt the motor cable to the construction of the servo drive.
4)Not valid for 8LSN.
8LV motors

Motor 8LV

Connections

Cables

Power line cross section 2)

Assembled specifically for

Servo drives 3)

Type

Type

Connector size

Power connection

Series 915

---

8BCMxxxx.1034C-0 1)

0.75 mm²

8V101x.50x-2

speedtec

Size 1.0

8CMxxx.12-0 1)

0.75 mm²

8V1010.xxx-2

8V1016.xxx-2

8V1022.xxx-2

8V1045.xxx-2

8V1090.xxx-2

8CMxxx.12-1 1)

1.5 mm²

Encoder connection

EnDat 2.2

Series 615

---

8BCFxxxx.1221B-0 1)

---

---

Resolver

8BCRxxxx.1121A-0 1)

Hybrid connector

speedtec

Size 1.0

8CHxxx.12-1 1)

1.5 mm²

8V1010.xxx-2

8V1016.xxx-2

8V1022.xxx-2

8V1045.xxx-2

8V1090.xxx-2

1)xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
2)The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
3)It may be necessary to adapt the motor cable to the construction of the servo drive.


8JS motors

8JS motor

Connections

Cables

Power line cross section 2)

Cable extension

Assembled specifically for

Servo drives 3)

Type

Type

Connector size

Power connection

speedtec

Size 1.0

8CMxxx.12-0 1)

0.75 mm²

---

8V1010.xxx-2

8V1016.xxx-2

8CMxxx.12-1 1)

1.5 mm²

8BCMxxxx.11140-01)

8V1022.xxx-2

8V1045.xxx-2

8V1090.xxx-2

8CMxxx.12-3 1)

4 mm²

8BCMxxxx.13140-01)

8V1180.xxx-2

8V1320.xxx-2

Size 1.5

8CMxxx.19-3 1)

8BCMxxxx.13250-01)

8CMxxx.12-5 1)

10 mm²

8BCMxxxx.15250-01)

8V1640.xxx-2

8V128M.xxx-2

Encoder connection

EnDat 2.1

speedtec

Size 1.0

8CExxx.12-1 1)

---

8BCExxxx.11120-01)

---

Resolver

8CRxxx.12-1 1)

8BCRxxxx.11120-01)

1)xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
2)The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
3)It may be necessary to adapt the motor cable to the construction of the servo drive.
8KS motors

Motor 8KS

Connections

Cables

Power line cross section 2)

Cable extension

Assembled specifically for

Servo drives 3)

Type

Type

Connector size

Power connection

Terminal box

---

8CMxxx.10-5 4)

10 mm²

---

---

8CMxxx.12-8 4)

35 mm²

Encoder connection

EnDat 2.1

speedtec

Size 1.0

8CExxx.12-11)

---

8BCExxxx.11120-01)

---

EnDat 2.2

Series 615

----

8BCFxxxx.1221B-0 1)

8BCFxxxx.12230-01)

Resolver

speedtec

Size 1.0

8CRxxx.12-1 1)

8BCRxxxx.11120-01)

1)xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
2)The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
3)It may be necessary to adapt the motor cable to the construction of the servo drive.
4)Not pre-assembled. The cable must be adapted to the power connection by the customer.
8LT motors

8LT motor

Connections

Cables

Power line cross section 2)

Cable extension

Assembled specifically for servo drives

Type

Type

Connector size

Power connection

speedtec

Size 1.0

8CMxxx.12-0 1)

0.75 mm²

---

8V1010.xxx-2

8V1016.xxx-2

8CMxxx.12-1 1)

1.5 mm²

8BCMxxxx.11140-01)

8V1022.xxx-2

8V1045.xxx-2

8V1090.xxx-2

8CMxxx.12-3 1)

4 mm²

8BCMxxxx.13140-01)

8V1180.xxx-2

8V1320.xxx-2

Size 1.5

8CMxxx.19-3 1)

8BCMxxxx.13250-01)

8CMxxx.12-5 1)

10 mm²

8BCMxxxx.15250-01)

8V1640.xxx-2

8V128M.xxx-2

---

8CMxxx.12-8 3)

35 mm²

---

---

Encoder connection

EnDat 2.1

speedtec

Size 1.0

8CExxx.12-1 1)

---

8BCExxxx.11120-01)

---

EnDat 2.2

Series 615

---

8BCFxxxx.1221B-0 1)

8BCFxxxx.12230-01)

1)xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
2)The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
3)Not pre-assembled. The cable must be adapted to the power connection by the customer.

国と言語を選ぶ

B&R Logo