セミナー説明
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
モデルナンバー
SEM210.2
お申込み セミナー価格については、B&R営業担当者にお問い合わせください。
開催地
B&R Ratingen
Oberhausener Straße
40472 Ratingen
ドイツ
開催者
B&R Krefeld
Kimplerstraße
47807 Krefeld
ドイツ
電話:
+49 / 2151 3334 - 5
追加情報
開始期間: 12/03/2024
開始時間: 09:00
終了期間: 12/04/2024
終了時間: 16:30
ご予約状況:
開催期間:
2 日間
言語: ドイツ語