Functional Mock-up Interface

Plug and model – that is the principle behind the Functional Mock-up Interface (FMI). FMI is an independent industry standard. It enables models to be exchanged and simulated using various development tools. B&R offers a mechanism for importing Functional Mock-up Units (FMU) in accordance with the FMI 2.0 standard. FMUs are seamlessly integrated as function blocks in Automation Studio.

General information

  • Areas of use
     
  • Virtual commissioning
  • Rapid prototyping – Implementation at the push of a button
  • Machine design
  • Model-based development
  • Development of complex control structures
  • Hardware-in-the-loop – Emulation of critical system components
  • Statistical data analysis
  • Your benefits:
     
  • Accelerated development cycles
  • Assured and improved product quality
  • Increased productivity
  • Platform-independent development
  • Seamless connection with Automation Studio
  • Early and safe testing of all functionality
  • Intuitive operation

Technical data

The Functional Mock-up Interface import supports the following:

  • FMI standard version 2.0
     
  • Co-simulation
     
  • Source code FMUs
     
  • Seamless integration of MapleSim FMUs

Si prega di scegliere il Paese e la lingua

B&R Logo