For a full description of the package-based license model, Click Here

To return to the mapp CNC main page, Click Here

Premium

  • Includes all mapp CNC technology functions
  • One path-controlled axis group
  • License required per target system
  • More than 4 path-controlled axes requires dual-use license on TG dongle

Ultimate

  • Includes all mapp CNC technology functions
  • Unlimited number of path-controlled axis groups
  • License required per target system
  • More than 4 path-controlled axes requires dual-use license on TG dongle
Numero materiale Descrizione
1TCMPROBCNC.10-01 License for mapp Robotics and mapp CNC 4-axis "Premium" package, includes one axis group with up to four path-controlled axes. mapp Axis "Premium" functionality for path-controlled axes is included. One license per target system is required.
1TCMPROBCNC.20-01 License for mapp Robotics and mapp CNC 4-axis "Ultimate" package, includes any number of axis groups supported by the system with up to four path-controlled axes. mapp Axis "Ultimate" functionality for path-controlled axes is included. One license per target system is required.
1TGMPROBCNC.10-01 License for mapp Robotics and mapp CNC 4+ axes "Premium" package, includes one axis group with any number of system-supported, path-controlled axes. mapp Axis "Premium" functionality for path-controlled axes is included. One license per target system is required. This license is subject to the dual-use export restrictions of EU Regulation (EC) 428/2009.
1TGMPROBCNC.20-01 License for mapp Robotics and mapp CNC 4+ axes "Ultimate" package, includes any number of system-supported axis groups with any number of system-supported path-controlled axes. mapp Axis "Ultimate" functionality for path-controlled axes is included. One license per target system is required. This license is subject to the dual-use export restrictions of EU Regulation (EC) 2021/821.

Si prega di scegliere il Paese e la lingua

B&R Logo