Get ready for the future of software development. The B&R software platform offers agility and support throughout the entire life cycle of your project. Modular, reusable design, collaboration from concept to commissioning and beyond.
Automation Studio
Automation Runtime
Automation Net/PVI
One software for the entire B&R portfolio.
![](/fileadmin/Automation_Studio_6__RGB_-86a60a98.jpg)
![](/fileadmin/ABB_picto_48x48_08_pen_0335-ff3fcead.jpg)
Design
Co-creation from the start with simulation.
![](/fileadmin/ABB_picto_48x48_08_puzzle_0369-c92af774.jpg)
Build
Transform concepts into solutions with open, scalable technology.
![](/fileadmin/ABB_picto_48x48_08_handshake_0342-28c0ec33.jpg)
Operate
Collaboration for expanded service and maintenance.
![](/fileadmin/Platzhalter_2_1.0_de-63256d01.jpg)
![](/fileadmin/Platzhalter_2_1.0_de-63256d01.jpg)
01 Communication
02 Project management
02 Project management
- Investment protection through software reusability
- Complete integration of all B&R products yet also open to those from other manufacturers
- Source control system for assured access to defined development versions
03 Programming
03 Programming
- Compatibility with IEC 61131-3 languages, CFC and ANSI C
- Object-oriented programming in C++
- Extensive technology libraries
- Integration of code from third-party applications
- Access to all PLCopen function blocks
04 Diagnostics & Remote maintenance
04 Diagnostics & Remote maintenance
- Comprehensive and integrated diagnostic functions
- Graphical analysis of machine states
- Web-based diagnostics with System Diagnostics Manager
05 Drives & Motion control
05 Drives & Motion control
- Uniform programming – from stepper motors to servo drives
- Easy access with standardized PLCopen integration
- Comprehensive support from configuration to commissioning
- One homogeneous system from single-axis to CNC and robotics applications CNC e robotica
06 Safety
06 Safety
- Uniform view of safe I/O data in the standard and safety application
- No impact of functional changes on the safety application
- Safety during programming through the use of certified PLCopen function blocks
- Fieldbus-independent safety technology with openSAFETY openSAFETY
07 Operation & Monitoring
07 Operation & Monitoring
- Integrated HMI application – from small displays to entire SCADA packages
- Machine visualization on a controller – local, remote or virtual
- Multilingual applications using Unicode
08 Control
08 Control
- Complete integration of control, HMI, motion and safety technology
- Software compatibility across all hardware platforms
- Dynamic updating of plant components
- Decentralized hardware, local data management