Safe
Communication and I/O are completely isolated. Disturbances or voltage dips on the I/O side do not affect the bus. Performing diagnostics is always possible.

Protected
These systems are equipped with integrated reverse polarity protection, short circuit protection, protection when switching inductances and the highest level of protection for the electronics as well.

Powerful
I/O power via two pairs of leads provides up to 8 amps for outputs or supplies additional modules.

Well supplied
Many sensors and actuators require a 24 VDC power supply. With X67 modules, this is integrated in all digital connections and also provides protection against short circuits.

Shielded
Seamless 360° shield grounding from the cable over the plug directly on the threading of the M12 connector, through to the metal backplane of the module and over the mounting screws straight to the machine provides a complete ground connection for all bus and analog signals.

Expandable
X67 systems can be expanded by to 250 modules with up to 100 m between them.

Centered
The central position of both mounting screws prevents misalignment of the housing in standard aluminum profiles.

Multi-talented
Synchronous I/O processing, adjustable software filters, integrated counter functions, flexible standard functions, and more – these are intelligent products perfect for the most versatile applications.

Si prega di scegliere il Paese e la lingua

B&R Logo