Open
The X67 system is an I/O system for all standard fieldbus systems and for direct connections to B&R controllers. The fieldbus may change, but the I/O system always remains the same.

Adaptable
Digital channels that can be configured as inputs or outputs can be tailored to individual application requirements so that the overall number and variety of modules can be reduced.

Compact
Operation and monitoring and an extremely compact design allow the X67 system to fit anywhere on the machine.

Unmistakable
Visual status indicators on the modules and advanced status messages via the bus enable clear-cut diagnostics. Warning and error thresholds for I/O supply, single-channel diagnostics and open line detection are just a few examples.

Flexible
100 m between modules without restrictions provides more than enough room for reserves, making it easy to set up a configuration even when modules are far apart.

Rugged
These completely sealed modules are the epitome of robustness, with features for maximizing electromagnetic immunity hidden inside.

Fast
Cycle times well below a millisecond also guarantee the necessary reserves for your application. Synchronous I/O processing goes without saying.

Easy
Pre-assembled standard cables and automatic module identification reduce installation and commissioning work to an absolute minimum.

Si prega di scegliere il Paese e la lingua

B&R Logo