B&R's permanent-magnet motors are compact, highly dynamic servo motors with a very high level of efficiency. They are fully scalable with regard to power, precision, options and suitability for safety-related axes. In addition, stepper motors are also offered. The standard motors have an excellent price-performance ratio and can be delivered within a short period of time.

Scalable performance, versatile application

Matching performance from direct drive for high-precision axes to cost-effective motor-gearbox combination, with flexible choice of flange dimensions, cooling systems, protection classes, bearing options and moment of inertia.

Customized encoder systems

B&R motors are equipped with inductive feedback systems and a digital interface as standard, making it possible to implement safety-oriented axes with high accuracy even in the basic configuration. High-precision optical encoders are available for high-end applications. B&R encoders can be optimally matched to servo controllers and integrated into the system environment thanks to the embedded parameter chip.

Future-proof connections

Digital signal transmission allows the innovative motor hybrid cable technology to be used, which combines the encoder and power cables. The cabling effort and installation time are thus reduced to a minimum.

Series

8LS...-3

Particularly dynamic

Motors in the 8LS series are highly dynamic, have a high overload capacity and are designed for applications in a wide range of industries, including plastics, packaging, metal as well as food and beverage.

8LSN

With increased mass moment of inertia

The synchronous 8LSN motors have been specially developed for use in applications where a high mass moment of inertia is required, for example those required in the metalworking industry. These motors are additionally characterized by a compact design and high positioning accuracy.

8JSA

The compact alternative

The compact design of the 8JSA series coupled with very high power density characterize these servo motors with alternative flange dimensions. The robust design (stator encapsulation) and high overload capacity make these motors the perfect choice for a wide range of applications.

8JSB / 8JSQ

Consistent hygiene design

The B&R servo motors in the 8JSB and 8JSQ series feature a hygienic design that allows efficient cleaning in the areas of foodstuffs production and biomedical engineering. With a smooth surface and IP69K protection, these motors were developed in strict accordance with EHEDG and FDA hygiene standards.

8KS

For high performance requirements

Motors with high torque at high speeds are required in the upper power output class. The 8KS servo motor series was specially designed for these applications.

Online tools

configuratore CAD Not yet available for 8KS servo motors.

Our CAD application allows you to access 2D/3D CAD data in many different formats.

Si prega di scegliere il Paese e la lingua

B&R Logo