B&R gearboxes are optimized for use with its broad range of synchronous and stepper motors. The result is a high performance and economical drive program for all industrial fields that can be optimized to meet customers' needs and is provided from a single supplier.
The features and sizes of our gearboxes are completely scalable. Whatever your requirements for flange type, output torque, gear ratio, degree of precision and protection rating – you're guaranteed to find a perfect solution.
B&R gearboxes are available as angular planetary gearboxes, planetary gearboxes with a coaxial output shaft and with an output flange in classes with varying degrees of accuracy.
Benefit from the available flexibility.
Standard planetary and angular gearboxes
Offers the perfect solution for most applications with an optimized price/performance ratio. The unique modular system allows great variety with regard to gear ratio, flange, design and much more. Find out more about standard gearboxes.
Premium planetary and angular gearboxes
For applications that demand extremely high precision. In addition to standard spur toothing, helical gearing, which runs even smoother and quieter, is also possible. The angular gearbox is also available with a hollow shaft through which cables, lines or material strands can be fed to save space. This opens up new possibilities in machine design. Find out more about premium gearboxes.
Online tools
Our CAD application allows you to access 2D/3D CAD data in many different formats.