Descrizione
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
Codice prodotto
SEM210.2
Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento
Luogo dell'evento
B&R Praha
Na Radosti
155 21 Praha
Repubblica Ceca
Organizzatore
B&R HQ: Brno
Stránského
616 00 BRNO
Repubblica Ceca
Telefono:
+420 / 541 4203 - 11
Ulteriori informazioni
Da: 04/11/2024
Inizio: 08:00
A: 05/11/2024
Fine: 17:00
Stato della prenotazione:
Durata:
2 giorni
Lingua: Ceco