Descrizione
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
Codice prodotto
SEM210.2
Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento
Luogo dell'evento
B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
Svizzera
Organizzatore
B&R HQ: Frauenfeld
Langfeldstrasse 90
8500 Frauenfeld
Svizzera
Telefono:
+41 / 52 72856 - 00
Ulteriori informazioni
Da: 07/10/2024
Inizio: 09:00
A: 08/10/2024
Fine: 17:00
Durata:
2 giorni
Lingua: Tedesco