Description

With ACOPOS 6D B&R has started a new era of manufacturing. In this seminar you will be introduced in basic terms, concepts and components of the new technology. You will apply your programming skills on a blister packaging machine as a realistic use case.

To perform all exercises, a B&R PLC and ACOPOS 6D controller is required.

Learning objectives and content

  • Explain basic components and coordinate system
  • Configuration of ACOPOS 6D hardware in Automation Studio
  • Utilizing fleet management using 6D Launch Pad and Traffic Manager
  • Using mapp 6D core for programming
  • Implementation of process oriented programming on a real use case
  • Know different possibilities for performing diagnosis

Documents provided

Access to B&R online course will be provided, Software needed for course can be downloaded

Prérequis

SEM210 – Formation Automation Studio : Bases

Automation Studio permet de configurer et programmer tous les composants de contrôle de B&R. Ce séminaire donne un aperçu général de toutes les familles de produits et traite de sujets essentiels comme la mise en service initiale d'un automate, les fonctions de l'environnement runtime, et les options disponibles pour la configuration et le diagnostic.
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
  • Développement de la configuration matérielle
  • Utilisation d'éditeurs de texte et de tableaux
  • Fonctions et options offertes par Automation RuntimeAutomation Runtime est le système d'exploitation de tous les contrôleurs de B&R.
  • Options de configuration d'Automation Runtime
  • Comportement de l'automate à l'exécution et au démarrage
  • Utilisation des options de diagnostic intégrées
  • Présentation des langages de programmation disponibles
SEM246 – Automation Studio Workshop:IEC 61131-3 Text-based Programming with ST

The IEC 61131-3 programming languages provide standardized access to PLC programming. Simple yet powerful language constructs facilitate the programming of a variety of control systems.

Learning objectives and content

  • Overview of programming languages based on IEC 61131-3IEC 61131-3 is the only valid international standard for programming languages used on PLCs. In addition to Sequential Function Chart, it defines other programming languages such as Ladder Diagram, Instruction List, Structured Text and Function Block Diagram.
  • Differences between textual and graphical programming languages
  • Working with Structured Text (ST)
  • Basic constructs
  • Decisions
  • Loops
  • Working with arrays
  • Step switching mechanisms
  • Calling function blocks
  • Calling actions
  • Creating simple programs independently
  • Working with another programming language (optional)

Documents provided

TM246 – Strukturierter Text (ST)

TM240 – Kontaktplan (LD) - optional

TM241 - Funktionsplan (FBD) - optional

TM242 – Ablaufsprache (SFC) - optional

TM231 – B&R Coding Guidelines - optional

SEM415 – Formation : Motion Control intégré : mapp Axis

La solution Motion Control de B&R offre des outils flexibles et performants pour le pilotage des entraînements. La configuration, la mise en service et le diagnostic s'effectuent dans Automation Studio. Les nombreux composants et fonctions Motion disponibles s'intègrent parfaitement dans les applicatifs grâce aux composants standardisés PLCopen

  • Concept de la solution Motion de B&R
  • Câblage et diagnostic
  • Navigation dans Automation Help
  • Environnement de test et mise en service
  • Concepts d'asservissement et autoréglage
  • Options de simulation d'entraînement
  • Recherche d’informations pour les demandes d’assistance
  • Navigation dans Automation Help
  • Fonctions Motion Control de base : technologie mapp
  • Fonctions Motion Control de base : PLCopen
  • Programmation de séquences de mouvement
  • Diagramme d’état PLCopen
  • Traitement des erreurs dans l’application
Référence

SRL1430.3

Inscrivez-vous maintenant Pour toute information tarifaire, merci de consulter votre contact commercial

Lieu

B&R Online (AT)

Remote Lecture
Autriche

Organisateur

Automation Academy
B&R Strasse
5142 Eggelsberg
Autriche

Téléphone:
+437748/6586-0

Informations supplémentaires

De: 24/03/2025
Du: 09:00


Au: 26/03/2025
Fin: 15:00


Statut réservation:
Durée: 3 Jours

Langue: Anglais