Description
The APROL process control system features key advanced functions such as communication between controllers, creating and using user libraries and managing parameters and recipes. Backup, system installation, setup and recovery are additional topics. The APROL solutions are also explained in more detail.
Learning objectives and content
- Creating, operating and expanding parameter sets and recipes
- Implementing a controller from start to finish
- Configuring controller-to-controller communication
- Configuring and using the event driver and the PDA coupling
- Creating customer-specific library function blocks
- Examples of how existing block types are used
- Developing and implementing custom blocks
- Backup, system installation, setup and recovery
- Creating templates for APROL Solutions (configurator)
- Creating Sequential Function Chart (SFC) in APROL
- Working with the SFC-Viewer for facility services
Documents provided
TM810 – APROL Setup, Konfiguration und Recovery TM835 – APROL ST-SFC Projektierung |
Prérequis
SEM841.5 APROL Process Control Training Basic 1
Learning objectives and content
- Structure of the APROL process control system
- APROL systems (Operator, Runtime, Engineering) and controllers
- Organization and content of the standard APROL libraries
- User management for organized project engineering
- Using operator management for operator stations
- Creating a new project (hardware, application software, HMI application)
- Features of the APROL web portal (system diagnostics, reporting, etc.)
- Functions that support validation (version management, Audit Trail, change control, etc.)
- Configuring APROL systems and using the standard libraries, PAL (Process Automation Library) in particular
- Introduction to APROL Solutions (configurator)
Documents provided
TM812 – APROL Operatorverwaltung |
Référence
SEM842.5
Inscrivez-vous maintenant Pour toute information tarifaire, merci de consulter votre contact commercial
Lieu
B&R HQ: Friedberg
Grüner Weg
61169 Friedberg
Allemagne
Organisateur
B&R HQ: Bad Homburg
Norsk-Data-Str.
61352 Bad Homburg
Allemagne
Téléphone:
+49 / 6172 40190
Informations supplémentaires
De: 04/11/2024
Du: 09:00
Au: 08/11/2024
Fin: 15:00
Statut réservation:
Durée:
5 Jours
Langue: Allemand