Descripción

Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.

Learning objectives and content

  • B&R company presentation
  • B&R philosophy and products
  • Using Automation Studio
  • Using the integrated help documentation
  • Establishing an online connection to the control system
  • Initial installation of a controller
  • Project engineering for the hardware configuration
  • Working with the text and table editors
  • Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
  • Runtime and startup behavior of the controller
  • Use of the integrated diagnostics options
  • Overview of available programming languages

Documents provided

TM210 – Arbeiten mit Automation Studio

TM213 – Automation Runtime

TM223 – Automation Studio Diagnose

Número de modelo

SEM210.2

Registrarse ahora Para información sobre los precios, póngase en contacto con su comercial

Lugar del evento

B&R HQ: Slowakei
Trenčianska
915 01 Nové Mesto nad Váhom
Eslovaquia

Organizador

B&R HQ: Slowakei
Trenčianska
915 01 Nové Mesto nad Váhom
Eslovaquia

Teléfono:
+421 / 32 771 - 9575

Información adicional

Desde: 07.10.2024
Empezar: 09:00


Hasta: 08.10.2024
Fin: 16:30


Estado de la reserva:
Duración: 2 Días

Idioma: Eslovaco