Perfect and consistent hygienic design - Stainless steel - Panel PCs

In addition to standard operator panels, B&R also offers devices that meet the requirements unique to specific industries.
Especially in the beverage, foodstuffs, pharmaceutical and packaging industries, systems must meet stringent requirements with respect to hygiene, robustness and reliability. The special construction of B&R's products ensures that they do.

B&R stainless steel Panel PCs feature a hygienic design and use especially resistant materials such as smooth stainless steel, a high-quality polyester overlay and special sealing materials.

Panels
Accessories

Highlights

  • Stainless steel material 1.4301, smoothed surface
  • IP69K protection (front)
  • Analog resistive single-touch screen
  • Widescreen variant 7" WVGA
  • 4:3 variants from 10.4" VGA to 15" XGA
  • Shatter protection
  • Glove operation possible
  • Unique sealing system eliminates gaps
  • Connections for DVI, SDL, SDL3, SDL4, Panel PC

RFID

Thanks to the RFID read/write unit integrated in the Panel PC, access rights can be controlled completely without contact yet with absolute security. Passwords or key switches are not necessary.

Customized design

The hygienically designed panels can be specifically and individually adapted to meet all of these challenges.
Their external appearance can also be designed per customer request using B&R Panel Designer.

Diagonal

Panel PC 2100

Panel PC 3100

Panel PC 900

7"

Yes

No

No

10.4"

Yes

Yes

Yes

15"

Yes

Yes

Yes

Please choose country and language

B&R Logo