General information
Short description |
Transponder type: MIFARE Classic, ISO 14443 Frequency: 13.56 MHz Memory: 1024 bytes (16 sectors of 4 blocks each with 16 bytes apiece) |
Certifications | |
CE | Yes |
Ambient conditions
Temperature | |
Operation | -20°C to 70°C |
Mechanical properties
Front | |
Design | Blue |
Material | Polycarbonate |
Dimensions | |
Width | 34.5 mm |
Height | 43 mm |
Depth | 5 mm |
Weight | 4.1 g |
Material number:
5A9020.48Description:
Transponder tag, blue housing, MIFARE Classic, 1 kB, 13.56 MHz read/write