General information
Short description |
Transponder type: I-Code SL2, ISO 15693 Frequency: 13.56 MHz Memory: 1024 bits (32 blocks of 4 bytes each) |
Certifications | |
CE | Yes |
Ambient conditions
Temperature | |
Operation | -20°C to 70°C |
Mechanical properties
Front | |
Design | Green |
Material | Polycarbonate |
Dimensions | |
Width | 34.5 mm |
Height | 43 mm |
Depth | 5 mm |
Weight | 4.1 g |
Material number:
5A9010.47Description:
Transponder tag, green housing, read/write, SLI, 1 kbit, 13.56 MHz