![](/fileadmin/Safety_Ad_-_710x200_banner_for_Website-082b2a53.jpg)
5 good reasons to choose integrated safety from B&R
Today's safety technology actively supports a machine's functionality while simultaneously safeguarding it against hazards. It adapts to changing configurations and works reliably anywhere in the world. No longer limited to a single machine, today's safety solutions span entire lines.
![](/fileadmin/Individuelle_Konfiguration-98abdf1c.jpg)
Individual configuration
The general approach taken with series-produced machinery is to equip it with a suite of customization options. This approach places special demands on the safety technology that can't be met by traditional safety solutions. Smart Safe Reaction from B&R makes machine options manageable without compromising the safety level.
![](/fileadmin/H%C3%B6chste_Produktivit%C3%A4t-98749f01.jpg)
Maximum productivity
To avoid the painfully high cost of stopping production, machinery needs to have availability designed in from the start. Intelligent safety technology plays a critical role in preventing downtime and production outages.
![](/fileadmin/Sichere_Linienintegration-f09a8169.jpg)
Safe line integration
The average production line is a conglomeration of machines from various vendors. With integrated, network-based safety technology from B&R, the entire line is able to react to safety events in a coordinated way. Safe communication is provided by the bus-independent safety standard openSAFETY.
![](/fileadmin/Globale_Installationen-fad79ae1.jpg)
Global installations
Network-based safety solutions from B&R are designed to be used anywhere in the world. Integrated diagnostic functions turn any smartphone into a highly effective troubleshooting instrument able to perform rapid and precisely targeted remote service. Across global markets, international certifications guarantee smooth implementation.
![](/fileadmin/Durchg%C3%A4ngige_Skalierbarkeit-95158013.jpg)
Ultimate scalability
SafeLOGIC and SafeLOGIC-X controllers give B&R safety technology the scalability it takes to create a cost-optimized solution for any application. Hardware components and software functions remain fully compatible, regardless of which safety controller is selected.