All Automation Panel devices are connected to the Automation PCs via the Smart Display Link, which transfers all communication channels via a single cable – from display and touch screen information to function key and LED data. A remote USB port is also available on the keyboard.
- Highlights
- Smart Display Link
- Only one cable needed to transfer display, touch, matrix key, LED, USB and service data
- Dual independent display
- Distances up to 40 m per segment
- Can be combined with Automation Panel 900