General information
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
Keys
Hot plug button No
Emergency stop No
Operating conditions
Degree of protection per EN 60529 IP65 (only with protective cover or with connected Mobile Panel)
Mechanical properties
Housing
Material GK-AISi11Mg (gravity die casting)
Coating Powder-coated RAL 7012, fine structure
Cover plate
Material GK-AlSi9Mg (gravity die casting)
Dimensions
Width 90 mm
Height 74.2 mm
Depth 150 mm
Weight Approx. 500 g
Material number:
4MPCBX.0001-00
Description:
  • Vertical connection of the Mobile Panel attachment cable to the control cabinet
  • IP65 protection
  • Compact dimensions
  • Robust construction

Connection box 4MPCBX.0001-00 makes it easy for the control cabinet cable to exit the control cabinet vertically, but it does not have emergency stop hot plugging functionality.

Optional Accessories
Accessories
5CAMPP.0001-10 Protective cover for Mobile Panel control cabinet cables with circular connector.
Control cabinet cables
5CAMPC.0020-10 Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet crossover - 2 m
5CAMPC.0020-11 Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet straight-through - 2 m
Documentation Version (Date) Download
Mobile Panel 40/50 User's manual PDF / 18 MB
Mobile Panel 7100 Device number key PDF / 196 KB
Mobile Panel 7100 User's manual PDF / 19 MB
Mobile Panel 7200 user's manual PDF / 8 MB
Mobile Panel Connection Box User Manual PDF / 1 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file 4MPCBX.0001-00 ZIP / 164 KB

Please choose country and language

B&R Logo