The demands placed on commercial vehicles have evolved dramatically over the years. With requirements for operating efficiency and quality higher than ever, these vehicles need an automation system that is both powerful and scalable.
Our proven mobile automation lineup gives you all the tools you need to build and defend your competitive edge as a technological leader in your market. With an innovation-driven technology partner at your side, your mobile equipment will stand out with best-in-class electronics and software.
![](/fileadmin/1459539414018-de-html-1.1.jpg)
Mobile PLCs and I/Os
The X90 mobile system offers PLCs, safety controllers and I/O modules for mobile applications. They can be expanded using a variety of option boards.
![](/fileadmin/1597914070811-de-html-1.0.jpg)
Automation PC mobile
The Automation PC 3100 mobile with IP69K protection is specially designed for use in harsh environments.
![](/fileadmin/1601828989276-de-html-1.0.jpg)
Power Panel T50 mobile
The T50 mobile HMI terminals are designed for agricultural, construction and municipal vehicles.
![](/fileadmin/1597914070901-de-html-1.0.jpg)
Software
The Automation Software engineering environment provides an array of tools for every stage of a project.
![](/fileadmin/1412217068340-de-html-1.1.jpg)
Application
B&R's ready-made software components cover basic functionality so development resources can be focused more efficiently.
![]() |
---|
![]() |
Simulation
Popular simulation tools have been perfectly integrated into the B&R development environment.
![]() |
---|
![]() |
Technologies
B&R uses OPC UA for connectivity between machines and to the cloud.
For standardized communication, B&R offers ISOBUS stack for agricultural machinery.