![](/fileadmin/1331004068299-de-html-1.2.jpg)
Modular drive system
The modular drive generation from B&R provides a universal solution for any machine manufacturing automation task. A new milestone on the path to "Perfection in Automation".
Line filters passive
Line filters
Regeneration chokes
Mounting plates
Passive power supply modules
Power supply modules
Auxiliary supply modules 400W
Auxiliary supply modules 800W
Auxiliary supply modules 2000W
Inverter modules (single-axis modules)
Inverter modules, SafeMOTION (single-axis modules)
Inverter modules (two-axis modules)
Inverter modules, SafeMOTION (two-axis modules)
Expansion modules
Capacitor modules
Braking resistors
Plug-in modules
Cables (can be used in cable drag chains)
Cables (cannot be used in cable drag chains)
Cable extensions
Accessories
![](/fileadmin/1677250996068-de-html-1.0.jpg)
Documentation
The drive system for maximum customer benefits
![](/fileadmin/1277672330470-de-html-1.2.jpg)
In today's market, customers demand more than simply meeting technical requirements. Above all, customers require cost-effective solutions, investment protection and a high degree of availability. ACOPOSmulti, the new drive generation from B&R, possesses these characteristics. It is the universal solution for all automation tasks in machine manufacturing. A new milestone on the path to "Perfection in Automation". The ACOPOSmulti generation offers the highest degree of efficiency for multi-axis machines that are commonly used in the plastics, packaging, print and textile industries.
Modular cooling design
The use of fans and climate control units in a control cabinet means considerably higher costs as well as additional maintenance expenses. ACOPOSmulti gives the designer the free space required for conventional heat dissipation in the control cabinet, a feed-through cooler with IP65 protection for releasing heat outside the control cabinet and a cold plate variant for connecting to a cooling circulation system (water, oil).
![]() Wall mounting | ![]() Pass-through mounting | ![]() Cold plate mounting |
Additional information
- Configuration of an ACOPOSmulti drive system
- ACOPOSmulti inverter modules with SafeMOTION
- Safety functions
- Overview of safety functions
- Trend-setting power supply
- Handling power failures safely
- Compact, scalable performance
- Outstanding usability
- The ideal cooling method for each machine
- Wiring made easy
- Intelligent power supply modules
- Integrated 24V auxiliary supply modules
- Scalable inverter modules
- Accurate encoder plug-in modules
- Embedded parameter chip
- Quality made by B&R
- Receiving design support
- Integrated technology
- Smart Process Technology
- PLCopen motion control
- Auto-tuning - fully automatic controller configuration
- 100% software compatibility with the well-established ACOPOS drive generation
- Cable assignments
ACOPOSmulti configurations
ACOPOSmulti drive systems include multiple technology-specific functions. The ACOPOSmulti functions listed below are basic functions that the user can switch between as needed within 400 μs. In addition, manipulations such as changes in product length, print mark control, overlying torque control, brief process adaptations and quality checks can be carried out at any time.
- Point-to-point
- Electronic gearbox
- Electronic compensation gears
- Cross cutter
- Electronic cams
- Flying saws
- Line shafts
- CNC
ACOPOSmulti servo drives can be used in various configurations depending on the requirements of the application. The functions listed above are available to the user in each of the topology examples shown.
Reaction speeds are not influenced by the network and control system being used if technology functions are processed directly on the ACOPOSmulti drive system. Additional sensors and actuators must be integrated in the control system for more complex processes. In these cases, the level of performance depends mostly on the control system being used.
The topology examples shown on the following pages provide an overview of the bandwidths that are possible with B&R automation components.
ACOPOSmulti drive systems in a POWERLINK network
High-performance machine architectures require flexible networks and fieldbuses. With POWERLINK, a network is available to the user that fully meets the high demands of dynamic motion systems. POWERLINK adapts to the requirements of the machine and the system. The rigid coupling of many axes with controllers, industrial PCs, I/O systems and operator panels allows machines and systems to be created with the highest level of precision. Compatibility to standard Ethernet also reduces the number of networks and fieldbuses on the machine level.
Successful areas of use for these topologies
- Packaging industry
- Materials handling
- Plastics processing
- Paper and print processing
- Textile industry
- Wood industry
- Metalworking industry
- Semiconductor industry