Selection table
Valve connections

7XV108.50-11

7XV108.50-12

7XV116.50-11

7XV116.50-12

7XV116.50-01

7XV124.50-11

7XV124.50-12

Number of valves

8

8

16

16

16

24

24

GND pin

22,23,24,25

13,22,23,24,25

22,23,24,25

13,22,23,24,25

22,23,24,25

25

13

Protection

IP20

IP20

IP20

IP20

IP20

IP20

IP20

Bus connection

11-pin

11-pin

11-pin

11-pin

10-pin

11-pin

11-pin

Power supply

Bus connection

Bus connection

Bus connection

Bus connection

Bus connection

Bus connection

Bus connection

Selection table
Valve connections

7XV108.50-51

7XV108.50-62

7XV116.50-51

7XV116.50-62

7XV124.50-51

7XV124.50-61

7XV124.50-62

Number of valves

8

8

16

16

24

24

24

GND pin

22,23,24,25

13,22,23,24,25

22,23,24,25

13,22,23,24,25

25

25

13

Protection

IP67

IP67

IP67

IP67

IP67

IP67

IP67

Bus connection

M12

M12

M12

M12

M12

M12

M12

Power supply

M8

M8

M8

M8

M8

M8

M8

Please choose country and language

B&R Logo