Aryan also made use of B&R's ready-made mapp Technology software components. "That reduced the time and cost of developing and testing the control application and the intuitive HMI system, which is displayed on a mobile touchscreen operator terminal in a rugged stainless steel housing," says Sutar. B&R's integrated development environment, Automation Studio, made it easy for Aryan's developers to create modular software using their preferred language. End users can easily enable and disable options for different machine types via the HMI screen.
"We have been very impressed by both the convenience of B&R's software and the robust performance of its hardware under extreme conditions," concludes Sutar. "Working with B&R came very naturally, and together, we're contributing to a cleaner, more environmentally friendly India."