Beskrivelse
Automation Studio is used to configure and program all B&R controller components. Core issues such as getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and being familiar with the options for integrated configuration and diagnostics are decisive.
Learning objectives and content
- B&R company presentation
- B&R philosophy and products
- Using Automation Studio
- Using the integrated help documentation
- Establishing an online connection to the control system
- Initial installation of a controller
- Project engineering for the hardware configuration
- Working with the text and table editors
- Functions and configuration options in Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers
- Runtime and startup behavior of the controller
- Use of the integrated diagnostics options
- Overview of available programming languages
Documents provided
Modelnummer
SEM210.2
Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant
Event-sted
B&R Biel/Bienne
Grenchenstrasse 5D
2504 Biel / Bienne
Schweiz
Arrangører
Training Biel
Grenchenstrasse 5D
2504 Biel/Bienne
Schweiz
Telefon:
+41 / 32 31500 - 80
Yderligere oplysninger
Fra: 15/10/2024
Start: 09:00
Til: 16/10/2024
Slut: 17:00
Varighed:
2 Dage
Sprog: Fransk