Operating systems

Panel PC 2100 technology closes the gap between open and real-time operating systems. In addition to Windows 7 Professional and Ultimate, it is also possible to run Windows Embedded Standard 7 and Windows Embedded Standard 7 Premium. Windows 8.1 Industry and Windows 10 IoT are also supported. The real-time operating system Automation Runtime turns PC systems into fully-fledged high-performance industrial controllers. The combination of Automation Runtime and Windows unites the open PC world with applications that require hard real time. Based on multi-core processor architecture, the real-time operating system runs on one core while the other cores are reserved for Windows.

  • Windows 7 Professional 32/64-bit
  • Windows 7 Ultimate 32/64-bit
  • Windows Embedded Standard 7 32/64-bit
  • Windows Embedded Standard 7 Premium 32/64-bit
  • Windows 8.1 Industry 32/64-bit
  • Windows 10 IoT Enterprise
  • Linux for B&R
  • Automation Runtime Embedded
  • Automation Runtime Windows

Vyberte prosím zemi a jazyk

B&R Logo