Further diagnostic options can be needed this requires some basic knowledge of B&R PLC programming.
Předpoklady | Délka školení | Kód školení |
---|---|---|
SEM921.3 |
- Analysis and modification of an application: PLC and HMI
Popis | Kód školení | |
---|---|---|
TM210 – Working with Automation Studio | TM210TRE.40-ENG | |
TM213 – Automation Runtime | TM213TRE.40-ENG | |
TM223 – Automation Studio Diagnostics | TM223TRE.40-ENG | |
TM240 – Ladder Diagram (LD) | TM240TRE.00-ENG | |
TM246 – Structured Text (ST) | TM246TRE.00-ENG | |
TM250 – Memory Management and Data Storage | TM250TRE.00-ENG | |
TM410 – Working with Integrated Motion Control | TM410TRE.40-ENG | |
TM610 – Working with Integrated Visualization | TM610TRE.40-ENG |